IESNA:LM-63-2002
[TEST]P1389746
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-850-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26679.1
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
173.2 223.7 469.1 1262.9 2446.4 3355.6 3947.4 4553.6 5318.5 6206.1 7129.8 8371.0 9677.2 10896.8 12094.7 13177.2 13920.5 14180.2 
14115.3 13588.5 12924.6 11979.2 11084.4 11286.5 12217.4 13307.1 13913.2 13985.4 13848.3 13675.1 12513.3 10766.9 7050.4 685.6 
187.6 93.8 64.9 0.0 
173.2 223.7 497.9 1248.4 2374.2 3362.8 3976.2 4524.7 5282.4 6141.2 7144.2 8298.9 9597.8 10932.9 12123.6 13191.6 13891.6 14151.4 
14072.0 13610.2 12902.9 11972.0 11156.6 11279.3 12224.6 13242.1 13906.0 14014.3 13862.7 13660.7 12607.1 10817.4 7360.7 
808.2 187.6 93.8 72.2 0.0 
173.2 223.7 454.6 1212.4 2251.5 3290.7 3875.2 4459.7 5195.8 6097.9 7079.3 8248.4 9424.6 10629.8 11640.1 12571.0 13328.7 13740.0 
13812.2 13509.1 12989.5 12448.3 11964.8 11791.6 12332.8 13335.9 14093.7 14418.4 14389.5 14266.8 13494.7 11892.6 9251.4 
1883.5 202.1 115.5 86.6 0.0 
173.2 216.5 404.1 1060.8 2071.1 3002.0 3817.5 4423.7 5073.1 6011.3 6978.3 8089.6 9287.5 10391.6 11344.2 12080.3 12729.8 13343.1 
13805.0 13920.5 13761.7 13530.8 13393.7 13408.1 13660.7 14367.9 15161.7 15739.0 15883.3 15868.9 15291.6 14014.3 11380.3 
4221.6 223.7 144.3 115.5 0.0 
173.2 209.3 353.6 801.0 1681.4 2648.4 3521.6 4257.7 4914.4 5708.2 6711.3 7786.5 8905.1 10023.6 11106.1 11907.1 12527.7 13011.2 
13458.6 13761.7 14043.1 14108.1 14165.8 14281.3 14533.9 15002.9 15666.8 16229.7 16410.1 16475.1 15998.8 14180.2 11430.8 
7404.0 332.0 187.6 144.3 0.0 
173.2 209.3 317.5 678.3 1443.3 2374.2 3312.3 4106.1 4755.6 5527.8 6415.4 7541.2 8695.8 9836.0 10925.6 11806.0 12383.4 12809.1 
13133.9 13415.3 13667.9 13898.8 14108.1 14353.4 14699.8 15140.0 15775.1 16345.2 16532.8 16518.4 15674.0 13790.6 11762.8 
8284.4 988.6 209.3 166.0 0.0 
173.2 202.1 303.1 570.1 1212.4 2056.7 2980.4 3853.6 4575.2 5318.5 6148.4 7238.1 8298.9 9366.9 10485.4 11380.3 12094.7 12462.7 
12700.9 12967.9 13249.3 13523.6 13848.3 14216.3 14555.5 15046.2 15659.6 16236.9 16381.3 16179.2 15017.4 13379.2 11777.2 
8443.2 1955.6 245.4 187.6 0.0 
173.2 202.1 252.6 404.1 721.6 1371.1 2143.3 2929.9 3853.6 4676.2 5455.6 6227.8 7137.0 8132.9 9150.4 10196.8 11106.1 11719.5 12152.4 
12491.6 12823.6 13112.2 13422.5 13704.0 13978.2 14266.8 14764.8 15219.4 15154.5 14894.7 13862.7 12729.8 10853.5 8327.7 
4957.7 346.4 252.6 0.0 
173.2 194.8 216.5 274.2 404.1 642.3 1096.9 1695.9 2374.2 3153.6 3969.0 4820.6 5664.9 6473.1 7303.0 8161.8 9107.1 9929.8 10759.7 
11445.2 12029.8 12527.7 13004.0 13415.3 13768.9 14079.2 14201.9 14093.7 13826.6 13523.6 12614.3 11466.9 9403.0 7036.0 4539.1 
1342.3 310.3 0.0 
173.2 187.6 194.8 216.5 245.4 303.1 396.9 541.2 757.7 1111.3 1573.2 2107.2 2706.2 3297.9 4026.8 4741.2 5556.6 6451.5 7396.8 8421.6 9460.7 
10406.1 11221.5 11878.2 12484.4 12939.0 13206.0 13206.0 12874.1 12520.5 10687.5 7331.9 3752.5 1782.5 916.5 317.5 303.1 0.0 
173.2 180.4 180.4 180.4 187.6 187.6 194.8 209.3 230.9 259.8 295.9 346.4 396.9 461.9 548.4 663.9 801.0 974.2 1212.4 1537.1 1984.5 2590.7 3485.5 
4575.2 6018.5 7497.9 8558.7 8731.9 7988.6 7108.2 5109.2 3521.6 2323.7 1255.7 433.0 79.4 21.6 0.0 
173.2 173.2 173.2 173.2 166.0 166.0 166.0 158.8 166.0 166.0 173.2 180.4 187.6 194.8 194.8 202.1 209.3 223.7 238.1 267.0 317.5 375.3 497.9 714.4 1111.3 
1818.5 2807.2 3478.3 3103.1 2605.1 1349.5 656.7 288.7 101.0 50.5 28.9 14.4 0.0 
173.2 173.2 166.0 158.8 151.5 144.3 137.1 137.1 129.9 129.9 129.9 129.9 122.7 122.7 115.5 108.2 101.0 86.6 86.6 79.4 79.4 79.4 79.4 72.2 64.9 72.2 
79.4 86.6 86.6 72.2 43.3 36.1 21.6 21.6 14.4 14.4 14.4 0.0 
173.2 166.0 151.5 137.1 129.9 115.5 108.2 101.0 93.8 86.6 79.4 72.2 57.7 50.5 43.3 28.9 21.6 21.6 14.4 14.4 14.4 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 0.0 7.2 7.2 
7.2 7.2 14.4 14.4 0.0 
173.2 151.5 137.1 122.7 115.5 101.0 93.8 79.4 64.9 57.7 43.3 36.1 28.9 21.6 14.4 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 
7.2 14.4 0.0 
173.2 151.5 129.9 115.5 101.0 86.6 72.2 57.7 36.1 28.9 21.6 14.4 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 
14.4 0.0 
173.2 144.3 122.7 101.0 86.6 72.2 50.5 36.1 21.6 14.4 14.4 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 
7.2 0.0 
173.2 137.1 115.5 101.0 79.4 57.7 43.3 28.9 14.4 14.4 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 7.2 
0.0 
173.2 137.1 115.5 93.8 79.4 50.5 36.1 21.6 14.4 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 
0.0 
173.2 144.3 115.5 93.8 79.4 50.5 36.1 21.6 14.4 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
173.2 144.3 115.5 93.8 79.4 50.5 36.1 28.9 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
173.2 144.3 115.5 93.8 79.4 57.7 43.3 28.9 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
